text.skipToContent text.skipToNavigation

Electro Composites™ - Station Post Insulator T202C

by Electro Composites 

Catalog ID: T202C

15kV Class - 95kV BIL, Cast Cycloaliphatic Epoxy Station Post Insulator, 7.5" Length, Outdoor Apparatus

Product Details

General

Application Station Post
Bottom Terminal Type Threaded Inserts
Cantilever Bending Strength - Max. 2000 lb
Color Gray
Compressive Strength 10000 lb
Material - Insulation APG-02 - Cycloaliphatic Epoxy
Number of Bolt Holes - Bottom Terminal 4
Number of Bolt Holes - Top Terminal 4
Plating - Bottom Terminal Zinc Plated
Tensile Strength 7,000 lb
Top Terminal Plating Plated
Top Terminal Type Threaded Inserts
Torsional Strength 6,000 lb
Type Cast Epoxy

Dimensions

Bottom Terminal Diameter 4.72 in
Diameter - Bottom Terminal Bolt Circle 2.25 in
Diameter - Bottom Terminal Bolt Holes 1/2-13
Diameter - Large Shed 6.93 in
Diameter - Top Terminal Bolt Circle 2.25 in
Diameter - Top Terminal Bolt Holes 1/2-13
Diameter - Top Terminal Outside 4.72 in
Length 7.5 in
Weight 9.5 lb

Electrical Ratings

BIL 95 kV
Minimum Creepage 16.85 in
Minimum Strike 7.5 in
kV Class 15.00 kV

Certifications and Compliance

Industry Standard(s) ANSI C29.9