text.skipToContent text.skipToNavigation

Station Post Insulator - 38kV

by Reuel 

Catalog ID: U-SPI6018

38kV Station Post Insulator - Indoor and Outdoor Applications - Overall Length = 18.00 in, Top End Outside Diameter = 5.00 in, Bottom End Outside Diameter = 6.00 in - (4) 1/2 in-13 Threaded Inserts in each End; 3.00 in Dia. B.C.

Product Details

General

Application Station Post Insulator
Bottom Terminal Type Aluminum Threaded Inserts
Cantilever Bending Strength - Max. 2000
Cantilever Bending Strength - Routine 2000 lb
Color Gray
Number of Bolt Holes - Bottom Terminal 4
Number of Bolt Holes - Top Terminal 4
Number of Sheds 18
Plating - Bottom Terminal Unplated
Press Minimum 20000
Tensile Strength 10000 lb
Top Terminal Plating Unplated
Top Terminal Type Aluminum Threaded Inserts
Torsional Strength -
Type Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter 6.00 in
Diameter - Bottom Terminal Bolt Circle 3.00 in
Diameter - Bottom Terminal Bolt Holes 1/2-13
Diameter - Large Shed 6.00 in
Diameter - Top Terminal Bolt Circle 3.00 in
Diameter - Top Terminal Bolt Holes 1/2-13
Diameter - Top Terminal Outside 5.00 in
Length 18.00 in
Weight 18.0 lb

Electrical Ratings

Minimum Creepage 37.70 in
Minimum Strike 18.00 in
kV Class 38 kV

Certifications and Compliance

Industry Standard(s) ANSI C29.9

Resources/Downloads