HPS_ID_P250XXXS1020_PRODIMAGE
* Representative image
HPS_ID_P250XXXS1020_PRODIMAGE
HPS_ID_P250XXXS1020_2_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250021S1020

2.5" Line Post, Standard Leak, Horizontal Clamptop, Aluminum Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
5000 LB
Cantilever Bending Strength - Routine
2500 LB
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
18
Shed Style
Uniform
UPC
096359441908

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Dimensions
40.38 in x 8.06 in x 16.40 in
Height
16.4 in
Length
40.38 in
Length - Effective
35.3 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Weight
49.3 lb
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
22.5 IN (571 MM)
Creep and Leakage Distance
57 IN (1448 MM)
Critical Impulse Flashover (CIFO) - Negative
455
Critical Impulse Flashover (CIFO) - Positive
340
Flashover Voltage - 60 Hz Dry
220
Flashover Voltage - 60 Hz Wet
200
kV Class
69 kV