text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250043S0020

2.5" Line Post,High Leak, 2 Hole blade, Gain base

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 3200 LB
    Cantilever Bending Strength - Routine 1600 LB
    Fitting - Ground End Aluminum Gain
    Fitting - Live Line End Tear Drop Blade
    Number of Sheds 36
    Shed Style Uniform

    Dimensions

    Angle 12
    Diameter - Shed(s) 5.06
    Length 14 in
    Length - Effective 55.8 in
    Rod Diameter 2.500 in
    Thickness - Housing > 3MM
    Width 8.06 in

    Electrical Ratings

    Arc Distance - Dry 44.3 IN (1125 MM)
    Creep and Leakage Distance 114 IN (2896 MM)
    Critical Impulse Flashover (CIFO) - Negative 800
    Critical Impulse Flashover (CIFO) - Positive 700
    Flashover Voltage - 60 Hz Dry 455
    Flashover Voltage - 60 Hz Wet 405
    kV Class 138.00 kV