HPS_ID_P250XXXS0040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS0040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P300057S0080

3" Line Post, Standard Leak, Two Hole Blade, Steel Flat Base with 8"x10" holes for 3/4" bolts, 9"x13" holes for 7/8" bolts, and 14" CL holes for 1" bolts.

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
4440 LB
Cantilever Bending Strength - Routine
2220 LB
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
47
Shed Style
Uniform
UPC
096359575528

Dimensions

Angle
14
Diameter - Shed(s)
8.2
Length
15 in
Length - Effective
69.1 in
Rod Diameter
3 in
Width
10 in

Electrical Ratings

Arc Distance - Dry
59.4 (1511MM)
Creep and Leakage Distance
178.9 (4544MM)
Critical Impulse Flashover (CIFO) - Negative
1010
Critical Impulse Flashover (CIFO) - Positive
915
Flashover Voltage - 60 Hz Dry
585
Flashover Voltage - 60 Hz Wet
530
Voltage Rating
161 kV