text.skipToContent text.skipToNavigation

Mity*Lite Horizontal Line Post Insulator

By OHIO BRASS 

Catalog ID: P250017H1500

By OHIO BRASS
Catalog ID:  P250017H1500
High strength 69 kV post, Horizontal clamp top, Rigid gain base

More Options

Product Details

General

Cantilever Bending Strength - Max. 5000 lb
Cantilever Bending Strength - Routine 2500 lb
Fitting - Ground/Base Rigid Gain Base
Fitting - Live Line End Tear Drop Blade
Material Silicone Rubber
Number of Sheds 10
UPC 096359726371

Dimensions

Diameter - Large Shed 10.08 in
Diameter - Small Shed 6.96 in
Length - Effective 29.9 in
Rod Diameter 2.5 in
Weight 50 lb

Electrical Ratings

Arc Distance - Dry 23.1 in (587 mm)
Creep and Leakage Distance 60 in (1524mm)
Critical Impulse Flashover (CIFO) - Negative 470 kV
Critical Impulse Flashover (CIFO) - Positive 360 kV
Flashover Voltage - 60 Hz Dry 230 kV
Flashover Voltage - 60 Hz Wet 180 kV
Voltage Rating 69 kV

Resources and Downloads

Videos

Ohio brass In Depth: Mity-Lite Line Post Insulators (VI08046E0919)