text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator

by OHIO BRASS 

Catalog ID: D112121A00

Suspension/Deadend Insulator.

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product Details

General

Accessory Type 8" FRPT Kit
Application Through Floor Fitting Kit, No Sub Plate Suspension
Application - For Use On Concrete
Color Gray
Construction Fabricated
Construction Material - Main 1 Meunt
EU RoHS Indicator Contact Manufacturer
Finish Type Gray Powder Coat Cover
Fitting - Ground/Base Socket
Fitting - Live Line End Chain Eye
Item Type 8" Recessed Fire-Rated Poke-Through Components
Material Assorted Materials ESP
Material - End Fitting Ductile Iron/Steel
Material - Mounting Hardware Mounting Hardware Included
Mounting Type Screw Mount
Number of Sheds 50
Shed Style Alternating
Size Standard Sized Product
Strength Rating - Ultimate 25000 lb
Style FRPT - Complete Kits
Sub Brand SystemOne Recessed
Tensile Strength 111 kN
Tensile Strength - Routine 12500 lb. (55.6 kN)
Type 8" Recessed Rated Poke Through Kit
UPC 783585590073

Dimensions

Diameter - Shed(s) 4.3, 5.5'' (105, 135 mm)
Length - Effective 86.8 in
Rod Diameter 0.625
Thickness - Housing 0.12'' (3 mm)
Weight 11.54 lb

Electrical Ratings

Arc Distance - Dry 76.5'' (1874 mm)
Creep and Leakage Distance 252.12 IN (6177 mm)
Critical Impulse Flashover (CIFO) - Negative 1233 kV
Critical Impulse Flashover (CIFO) - Positive 1215 kV
Flashover Voltage - 60 Hz Dry 735 kV
Flashover Voltage - 60 Hz Wet 678 kV
Voltage - Line 230000 V

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s) UL 514A IEC

Logistics

Standard Package 1

Resources/Downloads