text.skipToContent text.skipToNavigation

Hi*Lite XL Susp, 25K Y/Ball

By OHIO BRASS 

Catalog ID: 5110131201

By OHIO BRASS
Catalog ID:  5110131201
Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • More Options

    Product Details

    General

    Application Suspension
    Fitting - Ground/Base Y-Clevis
    Fitting - Live Line End Ball
    Material ESP
    Material - End Fitting Steel
    Number of Sheds 52
    Shed Style Uniform
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 111 kN
    Tensile Strength - Routine 12500 lb. (55.6 kN)
    UPC 096359265054

    Dimensions

    Diameter - Shed(s) 3.7'' (94 mm)
    Length - Effective 89.5 in
    Rod Diameter 0.625
    Thickness - Housing 0.12'' (3 mm)
    Weight 11.9 lb

    Electrical Ratings

    Arc Distance - Dry 79.5'' (2019 mm)
    Creep and Leakage Distance 198 IN (5029 mm)
    Critical Impulse Flashover (CIFO) - Negative 1275 kV
    Critical Impulse Flashover (CIFO) - Positive 1260 kV
    Flashover Voltage - 60 Hz Dry 760 kV
    Flashover Voltage - 60 Hz Wet 700 kV
    Voltage - Line 220000 V

    Certifications and Compliance

    Industry Standard(s) ANSI

    Logistics

    Standard Package 1

    Resources and Downloads