text.skipToContent text.skipToNavigation

Hi*Lite XL Susp, 25K Socket/Ball

by OHIO BRASS 

Catalog ID: 5110191301

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Fitting - Ground/Base Socket
    Fitting - Live Line End Ball
    Material ESP
    Material - End Fitting Ductile Iron/Steel
    Number of Sheds 76
    Shed Style Uniform
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 111 kN
    Tensile Strength - Routine 12500 lb. (55.6 kN)

    Dimensions

    Diameter - Shed(s) 3.7'' (94 mm)
    Length - Effective 125.3 in
    Rod Diameter 0.625
    Thickness - Housing 0.12'' (3 mm)
    Weight 16.7 lb

    Electrical Ratings

    Arc Distance - Dry 116.2'' (2951 mm)
    Creep and Leakage Distance 290 IN (7366 mm)
    Critical Impulse Flashover (CIFO) - Negative 1830 kV
    Critical Impulse Flashover (CIFO) - Positive 1790 kV
    Flashover Voltage - 60 Hz Dry 1030 kV
    Flashover Voltage - 60 Hz Wet 960 kV
    Voltage - Line 330000 V

    Certifications and Compliance

    Industry Standard(s) ANSI

    Logistics

    Standard Package 1

    Resources/Downloads