text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S025047H1010

25kip High Leak, Ball Ball

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Routine 12,500 lbs
    Fitting - Ground End ANSI Ball
    Fitting - Live Line End ANSI Ball
    Material SILICONE RUBBER
    Material - End Fitting Ductile Iron
    Number of Sheds 44
    Shed Style Alternating
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 25 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 12,500 lbs

    Dimensions

    Diameter - Shed(s) Major: 4.0 IN, Minor: 2,8 IN
    Length - Effective 57.62 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 47.9 IN (1217 MM)
    Creep and Leakage Distance 141 IN (3593 MM)
    Critical Impulse Flashover (CIFO) - Negative 690 kV
    Critical Impulse Flashover (CIFO) - Positive 695 kV
    Flashover Voltage - 60 Hz Dry 510 kV
    Flashover Voltage - 60 Hz Wet 475 kV
    Withstand Voltage - 60 Hz Wet 300 kV
    Withstand Voltage - Lightning Impulse (Negative) 800 kV
    Withstand Voltage - Lightning Impulse (Positive) 805 kV
    kV Class 161.00 kV

    Resources/Downloads