text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S025021H2010

25kip High Leak, Y Ball

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Routine 12,500 lbs
    Fitting - Ground End Y-Clevis
    Fitting - Live Line End ANSI Ball
    Material SILICONE RUBBER
    Material - End Fitting Ductile Iron
    Number of Sheds 20
    Shed Style Alternating
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 25 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 12,500 lbs

    Dimensions

    Diameter - Shed(s) Major: 4.0 IN, Minor: 2,8 IN
    Length - Effective 33.3 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 22 IN (559 MM)
    Creep and Leakage Distance 64 IN (1619 MM)
    Critical Impulse Flashover (CIFO) - Negative 305 kV
    Critical Impulse Flashover (CIFO) - Positive 325 kV
    Flashover Voltage - 60 Hz Dry 220 kV
    Flashover Voltage - 60 Hz Wet 210 kV
    Withstand Voltage - 60 Hz Wet 140 kV
    Withstand Voltage - Lightning Impulse (Negative) 350 kV
    Withstand Voltage - Lightning Impulse (Positive) 370 kV
    kV Class 69.00 kV

    Resources/Downloads