text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S050084H000A

25kip High Leak, Eye Eye w/ring

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Routine 25,000 lbs
    Fitting - Ground End Chain Eye
    Fitting - Live Line End Chain Eye
    Material SILICONE RUBBER
    Material - End Fitting Ductile Iron
    Number of Sheds 78
    Shed Style Alternating
    Strength Rating - Ultimate 50000 lb
    Tensile Strength 50 kip, 7/8'' (22 mm)
    Tensile Strength - Routine 25,000 lbs

    Dimensions

    Diameter - Shed(s) Major: 4.75, Minor: 3.53 IN
    Length - Effective 100.36 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 84.6 IN (2150 MM)
    Creep and Leakage Distance 252 IN (6388 MM)
    Critical Impulse Flashover (CIFO) - Negative 1215 kV
    Critical Impulse Flashover (CIFO) - Positive 1200 kV
    Flashover Voltage - 60 Hz Dry 830 kV
    Flashover Voltage - 60 Hz Wet 760 kV
    Voltage Rating 230 kV
    Withstand Voltage - 60 Hz Wet 525 kV
    Withstand Voltage - Lightning Impulse (Negative) 1365 kV
    Withstand Voltage - Lightning Impulse (Positive) 1355 kV
    kV Class 230.00 kV

    Resources/Downloads