text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S025049S0000

25kip Standard leak, Eye Eye

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Routine 12,500 lbs
    Fitting - Ground End Chain Eye
    Fitting - Live Line End Chain Eye
    Material SILICONE RUBBER
    Material - End Fitting Ductile Iron
    Number of Sheds 46
    Shed Style Uniform
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 25 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 12,500 lbs

    Dimensions

    Diameter - Shed(s) 2.9 IN
    Length - Effective 63.02 in
    Rod Diameter 0.625 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 49.6 IN (1260 MM)
    Creep and Leakage Distance 127 IN (3213 MM)
    Critical Impulse Flashover (CIFO) - Negative 720 kV
    Critical Impulse Flashover (CIFO) - Positive 720 kV
    Flashover Voltage - 60 Hz Dry 520 kV
    Flashover Voltage - 60 Hz Wet 490 kV
    Withstand Voltage - 60 Hz Wet 310 kV
    Withstand Voltage - Lightning Impulse (Negative) 825 kV
    Withstand Voltage - Lightning Impulse (Positive) 830 kV

    Resources/Downloads