text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S025066S1010

25kip Standard leak, Ball Ball

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End ANSI Ball
    Fitting - Live Line End ANSI Ball
    Material SILICONE RUBBER
    Material - End Fitting Ductile Iron
    Number of Sheds 62
    Shed Style Uniform
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 25 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 12,500 lbs

    Dimensions

    Diameter - Shed(s) 2.9 IN
    Length - Effective 77.06 in
    Rod Diameter 0.625 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 66.9 IN (1699 MM)
    Creep and Leakage Distance 171 IN (4331 MM)
    Critical Impulse Flashover (CIFO) - Negative 970 kV
    Critical Impulse Flashover (CIFO) - Positive 960 kV
    Flashover Voltage - 60 Hz Dry 680 kV
    Flashover Voltage - 60 Hz Wet 635 kV
    Voltage Rating 230 kV
    Withstand Voltage - 60 Hz Wet 420 kV
    Withstand Voltage - Lightning Impulse (Negative) 1110 kV
    Withstand Voltage - Lightning Impulse (Positive) 1100 kV

    Resources/Downloads