text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S030051S3010

30kip Standard leak, Socket Ball

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Routine 15,000 lbs
    Fitting - Ground End ANSI Socket
    Fitting - Live Line End ANSI Ball
    Material SILICONE RUBBER
    Material - End Fitting Ductile Iron
    Number of Sheds 48
    Shed Style Uniform
    Strength Rating - Ultimate 30000 lb
    Tensile Strength 30 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 15,000 lbs

    Dimensions

    Diameter - Shed(s) 2.9 IN
    Length - Effective 62.37 in
    Rod Diameter 0.625 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 51.8 IN (1315 MM)
    Creep and Leakage Distance 132 IN (3353 MM)
    Critical Impulse Flashover (CIFO) - Negative 750 kV
    Critical Impulse Flashover (CIFO) - Positive 750 kV
    Flashover Voltage - 60 Hz Dry 540 kV
    Flashover Voltage - 60 Hz Wet 510 kV
    Voltage Rating 138/161 kV
    Withstand Voltage - 60 Hz Wet 325 kV
    Withstand Voltage - Lightning Impulse (Negative) 865 kV
    Withstand Voltage - Lightning Impulse (Positive) 865 kV

    Resources/Downloads