text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S050110S2010

50kip Standard leak, Y 52-11 Ball

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End Y-Clevis
    Fitting - Live Line End ANSI Ball
    Material Silicone Rubber
    Material - End Fitting Ductile Iron
    Number of Sheds 102
    Shed Style Uniform
    Strength Rating - Ultimate 50000 lb
    Tensile Strength 50 kip, 7/8'' (22 mm)
    Tensile Strength - Routine 25,000 lbs
    UPC 096359484400

    Dimensions

    Diameter - Shed(s) 3.1 IN
    Length - Effective 124.26 in
    Rod Diameter 0.875 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 110.1 IN (2796 MM)
    Creep and Leakage Distance 281 IN (7125 MM)
    Critical Impulse Flashover (CIFO) - Negative 1560 kV
    Critical Impulse Flashover (CIFO) - Positive 1530 kV
    Flashover Voltage - 60 Hz Dry 1025 kV
    Flashover Voltage - 60 Hz Wet 935 kV
    Voltage Rating 345 kV
    Withstand Voltage - 60 Hz Wet 685 kV
    Withstand Voltage - Lightning Impulse (Negative) 1755 kV
    Withstand Voltage - Lightning Impulse (Positive) 1725 kV

    Resources/Downloads