text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S050090S001A

50kip Standard leak, Eye Ball w/ring

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End Chain Eye
    Fitting - Live Line End ANSI Ball
    Material SILICONE RUBBER
    Material - End Fitting Ductile Iron
    Number of Sheds 84
    Shed Style Uniform
    Strength Rating - Ultimate 50000 lb
    Tensile Strength 50 kip, 7/8'' (22 mm)
    Tensile Strength - Routine 25,000 lbs

    Dimensions

    Diameter - Shed(s) 3.1 IN
    Length - Effective 105.13 in
    Rod Diameter 0.875 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 90.6 IN (2302 MM)
    Creep and Leakage Distance 231 IN (5867 MM)
    Critical Impulse Flashover (CIFO) - Negative 1300 kV
    Critical Impulse Flashover (CIFO) - Positive 1275 kV
    Flashover Voltage - 60 Hz Dry 880 kV
    Flashover Voltage - 60 Hz Wet 805 kV
    Voltage Rating 230 kV
    Withstand Voltage - 60 Hz Wet 565 kV
    Withstand Voltage - Lightning Impulse (Negative) 1475 kV
    Withstand Voltage - Lightning Impulse (Positive) 1450 kV

    Resources/Downloads