text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S025036S201A

25kip Standard leak, Y Ball w/ring

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Routine 12,500 lbs
    Fitting - Ground End Y-Clevis
    Fitting - Live Line End ANSI Ball
    Material SILICONE RUBBER
    Material - End Fitting Ductile Iron
    Number of Sheds 34
    Shed Style Uniform
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 25 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 12,500 lbs

    Dimensions

    Diameter - Shed(s) 2.9 IN
    Length - Effective 48.42 in
    Rod Diameter 0.625 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 36.6 IN (931 MM)
    Creep and Leakage Distance 94 IN (2375 MM)
    Critical Impulse Flashover (CIFO) - Negative 525 kV
    Critical Impulse Flashover (CIFO) - Positive 540 kV
    Flashover Voltage - 60 Hz Dry 375 kV
    Flashover Voltage - 60 Hz Wet 355 kV
    Withstand Voltage - 60 Hz Wet 230 kV
    Withstand Voltage - Lightning Impulse (Negative) 610 kV
    Withstand Voltage - Lightning Impulse (Positive) 625 kV

    Resources/Downloads