text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S025081S201A

25kip Standard leak, Y Ball w/ring

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End Y-Clevis
    Fitting - Live Line End ANSI Ball
    Material Silicone Rubber
    Material - End Fitting Ductile Iron
    Number of Sheds 76
    Shed Style Uniform
    Strength Rating - Ultimate 25000 lb
    Tensile Strength 25 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 12,500 lbs
    UPC 096359519171

    Dimensions

    Diameter - Shed(s) 2.9 IN
    Length - Effective 93.78 in
    Rod Diameter 0.625 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 82 IN (2083 MM)
    Creep and Leakage Distance 209 IN (5309 MM)
    Critical Impulse Flashover (CIFO) - Negative 1180 kV
    Critical Impulse Flashover (CIFO) - Positive 1165 kV
    Flashover Voltage - 60 Hz Dry 805 kV
    Flashover Voltage - 60 Hz Wet 735 kV
    Voltage Rating 230 kV
    Withstand Voltage - 60 Hz Wet 510 kV
    Withstand Voltage - Lightning Impulse (Negative) 1335 kV
    Withstand Voltage - Lightning Impulse (Positive) 1315 kV

    Resources/Downloads