text.skipToContent text.skipToNavigation

8ft DEADEND CROSSARM

By CHANCE Utility 

Catalog ID: CHDDEA86EBREA

By CHANCE Utility
Catalog ID:  CHDDEA86EBREA
Deadend crossrms are used to counterbalance the conductor pull, at corners, angles and where switches are installed.
  • Material: Apitong wood treated with copper naphthenate per AWPA P8 specification and 6061-T6 aluminum fittings
  • 13/16" mounting holes on 10" centers. Bottom hole is open slot.
  • 5/8" attachment hardware - 5 locations
  • RUS listed - gj - Crossarm Assemblies

More Options

Product Details

General

Material Apitong
Type Arm
UPC 096359572596

Dimensions

Distance From Pole N/A

Resources and Downloads