text.skipToContent text.skipToNavigation

Composite Deadend Crossarm, 25 Series, 60"

By CHANCE Utility 

Catalog ID: CDA25G060D2000

By CHANCE Utility
Catalog ID:  CDA25G060D2000
60" Composite Deadend Crossarm. 25 Seriees. Foam filled, nonconductive composite member. UV resistant polyurethane protective coating over a veiled mat and UV inhibited composite resign. Two-Hole guy attachment on center mounting bracket. Mounts with two 5/8" through bolts, or bands to the pole. Standard grey color. 2-Wire application

More Options

Product Details

General

Type Arm
UPC 096359664567

Dimensions

Length 60.00 in
Mounting Bolt Spacing 12 in
Weight 50.00 lb

Logistics

Standard Package 20