text.skipToContent text.skipToNavigation

Composite Deadend Crossarm, 25 Series, 96"

By CHANCE Utility 

Catalog ID: CDA25G096D4000

By CHANCE Utility
Catalog ID:  CDA25G096D4000
96" Composite Deadend Crossarm. 25 Series. Foam filled, nonconductive composite member. UV resistant polyurethane protective coating over a veiled mat and UV inhibited composite resign. Two-Hole guy attachment on center mounting bracket. Mounts with two 5/8" through bolts, or bands to the pole. Standard grey color. 4-Wire application

More Options

Product Details

General

Type Arm
UPC 096359664581

Dimensions

Length 96.00 in
Mounting Bolt Spacing 12 in
Weight 72.00 lb

Logistics

Standard Package 20