HPS_ID_PSCAF626_PRODIMAGE
* Representative image
HPS_ID_PSCAF626_PRODIMAGE
HPS_ID_PSCAF626_2_PRODIMAGE
HPS_ID_Crossarm Braces On Po-CECEC_APPIMAGE
Discontinued

DISCONTINUED - APITONG WOOD CROSSARM BRACE, 13/16in x 1-3/4in PROFILE, 26in LENGTH, 38" SPAN x 18in DROP. THIS SKU IS SOLD AS AS SINGLE BRACE.

Brand:

Chance

Catalog ID:

PSCAF626FE

DISCONTINUED - Flat wood crossarm braces are installed as pairs in a V-type configuration to the side of crossarm and pole face to strengthen the crossarm and provide stability. Order quantity of two for one V-type installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • DISCONTINUED - CONSIDER STANDARD PSCAF626
  • 7/16" dia. crossarm hole and 9/16" pole hole
  • Tongue and groove fitting/wood connection captured with nail through both wood and aluminum
  • End fittings are 6061-T6 aluminum
  • Brace member is Apitong wood, pressure treated with copper naphthenate per AWPA P8 standards

Product details

General

Material
Apitong Wood w/ 6061-T6 Aluminum Fittings
UPC
096359578994

Dimensions

Distance From Pole
N/A

Logistics

Pallet Quantity
800