HPS_ID_DLM12BC_PRODIMAGE
HPS_ID_DLM12BC_PRODIMAGE

Downlead Bracket, 12"

Brand:

Chance

Catalog ID:

DLM12BC

12" Medium Duty 5/8" Fiberglass Downlead Bracket

Product details

General

Description - End Fitting
Cable Clamp
EU RoHS Indicator
No
UPC
096359440345

Dimensions

Diameter - Rod / Tube
0.625 in
Distance From Pole
12 in
Length
12 in
Mounting Bolt Spacing
0.6875 in
Weight
1.9 lb

Conductor Related

Conductor Diameter - Maximum
0.398 in
Conductor Diameter - Minimum
0.128 in

Logistics

Pallet Quantity
720
Standard Package
5