HPS_ID_1SBH30V3_PRODIMAGE
* Representative image
HPS_ID_1SBH30V3_PRODIMAGE

Vertical Pin Standoff Bracket, 18"

Brand:

Chance

Catalog ID:

1SBM18V4

18" Medium Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1.375" Lead Threads

  • Pin Type Insulator
  • 1.375" Lead Threads

Product details

General

Description - End Fitting
Vertical Pin
EU RoHS Indicator
No
Material - Threads
1.375" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
950 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1200 lb
UPC
096359067825

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
18 in
Length
18 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
7.5 lb

Logistics

Pallet Quantity
120
Standard Package
6