text.skipToContent text.skipToNavigation

CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 36in H-SLOT BAR

By CHANCE Utility 

Catalog ID: C6CSO36

By CHANCE Utility
Catalog ID:  C6CSO36
Aluminum conduit bracket supports conduit with 6" offset from pole. The 36" H-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.
  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • 6061-T6 aluminum material

More Options

Product Details

General

Material 6061-T6 Aluminum
Type Conduit Bracket
UPC 096359244073

Dimensions

Weight 5 lb

Logistics

Pallet Quantity 24

Resources and Downloads