HPS_ID_C6CSO12_ALT1_PRODIMAGE
HPS_ID_C6CSO12_ALT1_PRODIMAGE

CONDUIT STANDOFF BRACKET, 9in POLE OFFSET, with 24in H-SLOT BAR

Brand:

Chance

Catalog ID:

C9CSO24

Aluminum conduit bracket supports conduit with 9" offset from pole. The 24" H-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • 6061-T6 aluminum material

Product details

General

Material
6061-T6 Aluminum
Type
Conduit Bracket
UPC
096359245940

Dimensions

Dimensions
24.000 in x 6.750 in x 5.625 in
Height
5.625 in
Length
24 in
Weight
4.75 lb
Width
6.75 in

Logistics

Pallet Quantity
160