HPS_ID_C2060127_PRODIMAGE
HPS_ID_C2060127_PRODIMAGE

CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 2-1/2in EXTENSION, NEMA A-TYPE

Brand:

Chance

Catalog ID:

C2060127

Crossarm mounted bracket for mounting a single cutout, arrester or cable terminator.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Bracket adjust to fit crossarms from 3" to 4" x 4" to 5"
  • Includes one 1/2" x 1-1/2" captive carriage bolt with hex nut, single coil lockwasher and round washer
  • Includes back strap and two 3/8" x 5" bolts for crossarm attachment
  • L-bracket is 5/16" x 1-1/2" galvanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Type
Crossarm Mounted
UPC
096359014003

Dimensions

Dimensions
8.500 in x 3.500 in x 1.500 in
Distance From Pole
N/A
Height
1.5 in
Length
8.5 in
Weight
2.25 lb
Width
3.5 in

Certifications And Compliance

Industry Standard(s)
NEAM TYPE A

Logistics

Pallet Quantity
960