text.skipToContent text.skipToNavigation

CROSSARM MOUNTED, CUTOUT-ARRESTER BRACKET, NEMA B TYPE, EASY-ON STYLE

by CHANCE Utility 

Catalog ID: PSC2061043

Crossarm mounted cutout-arrester bracket fits a range of crossarm sizes for mounting cutouts, arresters or cable terminators. The unique Easy-On design is factory assembled with no dis-assembly required for installation, resulting in effortless installation and no removal of gloves required.

  • Direct correlation to NEMA B style
  • Fits crossarm widths of 2-3/4in to 4in and heights of 4-1/8in to 5-3/8in
  • 2-1/4in extension from crossarm face to mounting bolt
  • Bracket material is 3/8in x 1-3/4in
  • Mounting bolt is 1/2in x 2in
  • Crossarm bolts are 3/8in x 8in

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Style Easy On
Type Crossarm Mounted
UPC 096359612933

Dimensions

Distance From Pole N/A

Logistics

Pallet Quantity 480 EA

Resources/Downloads

Videos

Easy-On Bracket