HPS_ID_PSC2060980_PRODIMAGE
HPS_ID_PSC2060980_PRODIMAGE
play
HPS_ID_PSC2060980_2_PRODIMAGE

CROSSARM MOUNTED, CUTOUT-ARRESTER BRACKET, NEMA B TYPE, EASY-ON STYLE

Brand:

Chance

Catalog ID:

PSC2060980

Crossarm mounted cutout-arrester bracket fits a range of crossarm sizes for mounting cutouts, arresters or cable terminators. The unique Easy-On design is factory assembled with no dis-assembly required for installation, resulting in effortless installation and no removal of gloves required.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Direct correlation to NEMA B style
  • Fits crossarm widths of 3-1/2in to 6in and heights of 4-1/8in to 5-3/8in
  • 2-1/4in extension from crossarm face to mounting bolt
  • Bracket material is 3/8in x 1-3/4in
  • Mounting bolt is 1/2in x 2in
  • Crossarm bolts are 3/8in x 8in

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Style
Easy On
Type
Crossarm Mounted
UPC
096359597865

Dimensions

Dimensions
9.250 in x 8.250 in x 1.750 in
Distance From Pole
N/A
Height
1.75 in
Length
9.25 in
Weight
4.141 lb
Width
8.25 in

Logistics

Carton Quantity
10
Pallet Quantity
480

Resources and downloads

Videos

play
Chance Easy-On Bracket (VI0674E)