HPS_ID_CR3CAC_PRODIMAGE
* Representative image
HPS_ID_CR3CAC_PRODIMAGE

3 PHASE CURVED EQUIPMENT MOUNT, 1-POSITION FITTINGS, 52in END to END SPACING

Brand:

Chance

Catalog ID:

CR3CAC48

Bracket for 3-phase pole mounting of cutouts, arresters or cable terminators.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Compact curved design
  • Lighweight aluminum
  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw in base and two 1/2" lag screws in braces
  • Material: 6061-T6 aluminum

Product details

General

EU RoHS Indicator
No
Style
1 Bolt Horizontal Equipment Mounting Fitting
Type
Equipment Brackets
UPC
096359513698

Dimensions

Distance From Pole
12.87 in
Weight
20 lb

Logistics

Carton Quantity
4