text.skipToContent text.skipToNavigation

BRACKET, POST INSULATOR, POLE TOP

By CHANCE Utility 

Catalog ID: IB5

By CHANCE Utility
Catalog ID:  IB5
Used to mount post type insulators to top of wood, steel, concrete or composite pole. The insulator is secured to the bracket by either a 5/8" or 3/4" diameter short shank line post stud. Each bracket has been designed with a neck opening sufficient for wrench movement and an open bottom slot to facilitate installation or removal of the bracket.

More Options

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Ductile Iron, ASTM A-536
Type Bracket
UPC 096359390183

Dimensions

Distance From Pole N/A
Length 14.00 in
Weight 9.61 lb

Logistics

Carton Quantity 4
Pallet Quantity 192

Resources and Downloads