text.skipToContent text.skipToNavigation

RECLOSER MOUNT, BANDED, TWO POSITION

by CHANCE Utility 

Catalog ID: CRSM2

Recloser Mount, Banded, Two Position

Product Details

General

Material 6061-T6 Aluminum
Style 2 Position
Type Bracket
UPC 096359526469

Dimensions

Distance From Pole 9 in

Resources/Downloads