text.skipToContent text.skipToNavigation

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE with NEMA A and B LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES

by CHANCE Utility 

Catalog ID: C15M36

Aluminum, banded style transformer bracket for mounting 3 transformers with NEMA A or B lug spacing. Includes six 5/8" x 2-1/2" square head machine bolts and nuts for type A or B transformer lugs.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 3,200 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 2,500 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 2,000 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 1,725 lbs. maximum recommended per phase for 3 simultaneous loads
  • For replacement bolts order six each P2160185P or one kit of six bolts, catalog number PSC2160587

Product Details

General

Material 6061-T6 Aluminum
Type Banded Pole Mount Bracket
UPC 096359242253

Dimensions

Distance From Pole 6 in
Weight 39.2 lb

Certifications and Compliance

RUS Listed Reference dm - Bracket, transformer

Logistics

Pallet Quantity 6 EA

Resources/Downloads

Specifications

Videos

CHANCE Banded Transformer Bracket