text.skipToContent text.skipToNavigation

TRANSFORMER BRACKET, 3-POSITION, STEEL, DOUBLE-BAND STYLE, w/NEMA B LUG SPACING

by CHANCE Utility 

Catalog ID: 350

Steel, banded style transformer bracket for mounting 3 transformers with NEMA A or B lug spacing. Includes six 5/8" x 1-3/4" and six 3/4" x 1-3/4" square head machine bolts and nuts for type A or B transformer lugs.

  • Galvanized steel per ASTM A-153
  • Product Details

    General

    Coating Galvanized, ASTM A-153
    Material Steel
    Type Banded Pole Mount Bracket
    UPC 096359070191

    Dimensions

    Weight 70.56 lb

    Logistics

    Pallet Quantity 18 EA

    Resources/Downloads