HPS_ID_DT8C1_PRODIMAGE
* Representative image
HPS_ID_DT8C1_PRODIMAGE

TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with NEMA A LUG SPACING

Brand:

Chance

Catalog ID:

DT6C4

Welded Frame

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Rated for 2,000 lbs. maximum capacity per position simultaneous loading
  • Galvanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Bolted Pole Mount Bracket
UPC
096359370529

Dimensions

Dimensions
30.888 in x 11.750 in x 21.000 in
Distance From Pole
N/A
Height
21 in
Length
30.888 in
Weight
33.32 lb
Width
11.75 in

Logistics

Pallet Quantity
20