HUBBELL POWER SYSTEMS
HPS_ID_CTB5M16_PRODIMAGE
* Representative image
HPS_ID_CTB5M16_PRODIMAGE

TRANSFORMER BRACKET, 1-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING

Brand:

Chance

Catalog ID:

CTB5M19

Bracket, Transformer, Wing-Rack Type.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Product details

General

Catalog Number

CTB5M19

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Type

Bolted Pole Mount Bracket

UPC

096359354901

Dimensions

Weight

13.41 lb