HPS_ID_CTB5M16_PRODIMAGE
* Representative image
HPS_ID_CTB5M16_PRODIMAGE

TRANSFORMER BRACKET, 1-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING

Brand:

Chance

Catalog ID:

CTB5M19

Bracket, Transformer, Wing-Rack Type.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Product details

General

EU RoHS Indicator
No
Material
6061-T6 Aluminum
Type
Bolted Pole Mount Bracket
UPC
096359354901

Dimensions

Weight
13.41 lb