text.skipToContent text.skipToNavigation

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING

By CHANCE Utility 

Catalog ID: C12MW24

By CHANCE Utility
Catalog ID:  C12MW24
Aluminum, rack style transformer bracket for cluster mounting of 3 transformers with NEMA A or B lug spacing. Includes six 5/8" x 2-1/2" grade 5 oversized square head machine bolts with hex nuts and lock washers for NEMA type A and B transformer lugs.
  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 2,500 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 1,950 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 1,600 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 1,350 lbs. maximum recommended per phase for 3 simultaneous loads
  • For replacement bolts order six each P2160185P or one kit of six bolts, catalog number PSC2160587

More Options

Product Details

General

EU RoHS Indicator No
Material 6061-T6 Aluminum
UPC 096359531562

Resources and Downloads