text.skipToContent text.skipToNavigation

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING

by CHANCE Utility 

Catalog ID: C12MW24AB

Aluminum, rack style transformer bracket for cluster mounting of 3 transformers with NEMA B lug spacing. Includes six six 5/8" x 2" square head machine bolts with hex nuts and lockwashers for NEMA type A transformer lugs and six 3/4" x 2-1/4" square head machine bolts with hex nuts and lock washers for NEMA type B transformer lugs.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 2,500 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 1,950 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 1,600 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 1,350 lbs. maximum recommended per phase for 3 simultaneous loads

Product Details

General

Type Bolted Pole Mount Bracket

Logistics

Carton Quantity 2

Resources/Downloads