HPS_ID_C2120142_PRODIMAGE
* Representative image
HPS_ID_C2120142_PRODIMAGE

TRANSFORMER BRACKET, 3-POSITION, STEEL RACK STYLE with LIFTING PROVISION and NEMA A LUG SPACING

Brand:

Chance

Catalog ID:

T2120223

Bracket, Transformer, Wing-Rack Type.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Type
Bolted Pole Mount Bracket
UPC
096359057642

Dimensions

Dimensions
18.000 in x 33.000 in x 7.000 in
Distance From Pole
N/A
Height
7 in
Length
18 in
Weight
44.1 lb
Width
33 in

Logistics

Pallet Quantity
5