HPS_ID_C2110015_PRODIMAGE
HPS_ID_C2110015_PRODIMAGE
HPS_ID_C2110015_2_PRODIMAGE

TRANSFORMER MOUNTING PLATE with CLOSED MOUNTING HOLE and 5/8in LUG BOLTS

Brand:

Chance

Catalog ID:

C2110015

Bracket, Transformer, Direct Mount for one transformer.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Bolted Pole Mount Bracket
UPC
096359014478

Dimensions

Distance From Pole
N/A
Weight
10.29 lb

Resources and downloads

Specifications

Sales Drawings