text.skipToContent text.skipToNavigation

Vertical Pin Standoff Bracket, 24"

By CHANCE Utility 

Catalog ID: 1SBH24V2

By CHANCE Utility
Catalog ID:  1SBH24V2
24" Heavy Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1" Nylon Threads

More Options

Product Details

General

Description - End Fitting Vertical Pin
Material - Threads 1" Nylon Threads
Strength Rating - Minimum Ultimate, Longitudinal (L) 1850 lb
Strength Rating - Minimum Ultimate, Transverse (T) 2500 lb
Strength Rating - Minimum Ultimate, Vertical (V) 2100 lb
UPC 096359573975

Dimensions

Diameter - Rod / Tube 2 in
Distance From Pole 24 in
Length 24.00 in
Mounting Bolt Spacing
  • 8.00 in
  • 10.00 in
Weight 12.7 lb

Logistics

Pallet Quantity 48
Standard Package 1

Resources and Downloads