text.skipToContent text.skipToNavigation

Vertical Pin Standoff Bracket, 24"

By CHANCE Utility 

Catalog ID: 1SBM24V3

By CHANCE Utility
Catalog ID:  1SBM24V3
24" Medium Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1" Lead Threads

More Options

Product Details

General

Description - End Fitting Vertical Pin
EU RoHS Indicator No
Material - Threads 1" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L) 700 lb
Strength Rating - Minimum Ultimate, Transverse (T) 2000 lb
Strength Rating - Minimum Ultimate, Vertical (V) 900 lb
UPC 096359067955

Dimensions

Diameter - Rod / Tube 1.5 in
Distance From Pole 24 in
Length 24.00 in
Mounting Bolt Spacing
  • 6.00 in
  • 8.00 in
Weight 8.3 lb

Logistics

Pallet Quantity 120
Standard Package 6

Resources and Downloads