HPS_ID_2SBM30VV1_PRODIMAGE
* Representative image
HPS_ID_2SBM30VV1_PRODIMAGE

Vertical Pin Standoff Bracket, 36" Two-Phase

Brand:

Chance

Catalog ID:

2SBM36VV1

36" Medium Duty Fiberglass Two-Phase Vertical Pin Standoff Bracket with 1" Plastisol Coated Threads

Product details

General

Description - End Fitting
Vertical Pin
EU RoHS Indicator
No
Material - Threads
1" Plastisol Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
900 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1500 lb
UPC
096359069447

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
36 in
Length
36 in
Mounting Bolt Spacing
  • 5 in
  • 6 in
  • 8 in
Weight
13 lb

Logistics

Pallet Quantity
30
Standard Package
3