text.skipToContent text.skipToNavigation

Vertical Pin Standoff Bracket, 40" 28" Three-Phase

By CHANCE Utility 

Catalog ID: 3SBM4028VV1

By CHANCE Utility
Catalog ID:  3SBM4028VV1
40" 28" Medium Duty Fiberglass Three-Phase Vertical Pin Standoff Bracket with 1" Plastisol Coated Threads

More Options

Product Details

General

Description - End Fitting Vertical Pin
EU RoHS Indicator No
Material - Threads 1" Plastisol Threads
Strength Rating - Minimum Ultimate, Longitudinal (L) 800 lb
Strength Rating - Minimum Ultimate, Transverse (T) 1500 lb
Strength Rating - Minimum Ultimate, Vertical (V) 1350 lb
UPC 096359269878

Dimensions

Diameter - Rod / Tube 1.5 in
Distance From Pole 40 in
Distance from Pole - Third Phase 28 in
Length 40.00 in
Mounting Bolt Spacing 8.00 in
Weight 19.4 lb

Logistics

Standard Package 5

Resources and Downloads