HPS_ID_2SBM30VV1_PRODIMAGE
* Representative image
HPS_ID_2SBM30VV1_PRODIMAGE

Vertical Pin Standoff Bracket, 48" Two-Phase

Brand:

Chance

Catalog ID:

2SBH48VV3

48" Heavy Duty Fiberglass Two-Phase Vertical Pin Standoff Bracket with 1" Lead Threads

Product details

General

Description - End Fitting
Vertical Pin
EU RoHS Indicator
No
Material - Threads
1" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
1500 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2250 lb
UPC
096359069195

Dimensions

Diameter - Rod / Tube
2 in
Distance From Pole
48 in
Length
48 in
Mounting Bolt Spacing
  • 5 in
  • 6 in
  • 8 in
Weight
23.5 lb

Logistics

Pallet Quantity
24
Standard Package
4