HPS_ID_1SBM15AMT_PRODIMAGE
* Representative image
HPS_ID_1SBM15AMT_PRODIMAGE

0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 24"

Brand:

Chance

Catalog ID:

1SBM24CTB

24" Medium Duty Fiberglass 0° 2-Position Cutout / Arrester Standoff Bracket w/Hardware

Not recommended for use with TripSaver® Reclosers

Product details

General

Description - End Fitting
2 Position Apparatus Mount
EU RoHS Indicator
No
Strength Rating - Minimum Ultimate, Longitudinal (L)
500 lb
Strength Rating - Minimum Ultimate, Transverse (T)
10000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
900 lb
UPC
096359408192

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
24 in
Length
24 in
Mounting Bolt Spacing
6 in
Weight
5 lb

Electrical Ratings

Phase
1-Phase

Logistics

Pallet Quantity
60
Standard Package
6