HPS_ID_1SBM15AMB_PRODIMAGE
* Representative image
HPS_ID_1SBM15AMB_PRODIMAGE

15° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware, 18"

Brand:

Chance

Catalog ID:

1SBM18AMB

18" Medium Duty Fiberglass 15° 1-Position Single-Phase Cutout / Arrester Bracket w/ Hardware

Not recommended for use with TripSaver® Reclosers

Product details

General

Description - End Fitting
1 Position Apparatus Mount
Strength Rating - Minimum Ultimate, Longitudinal (L)
951 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1200 lb
UPC
096359232667

Dimensions

Diameter - Rod / Tube
1.5 in
Dimensions
18.00 in x 3 in x 12.75 in
Distance From Pole
18 in
Height
12.75 in
Length
18 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
7.67 lb
Width
3 in

Electrical Ratings

Phase
1-Phase

Logistics

Pallet Quantity
120
Standard Package
6