HPS_ID_1SBM15AMT_PRODIMAGE
* Representative image
HPS_ID_1SBM15AMT_PRODIMAGE

15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 12"

Brand:

Chance

Catalog ID:

1SBM12AMTB

12" Medium Duty Fiberglass 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware

Not recommended for use with TripSaver® Reclosers

Product details

General

Description - End Fitting
2 Position Apparatus Mount
Strength Rating - Minimum Ultimate, Longitudinal (L)
1400 lb
Strength Rating - Minimum Ultimate, Transverse (T)
10000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1800 lb
UPC
096359396338

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
12 in
Length
12 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
6.6 lb

Electrical Ratings

Phase
1-Phase

Logistics

Carton Quantity
5
Pallet Quantity
120
Standard Package
1